Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The RH850/C1M-A Starter Kit serves as a simple and easy to use platform for evaluating the features and performance of Renesas 32-bit RH850/C1M-A2 microcontrollers.

Features

  • Connections for on-chip debugging and flash memory programming
    • Renesas E1 OCD Emulator included
  • Access to all microcontroller I/O pins
  • User interaction through the potentiometers, buttons, and LEDs
  • Serial interface connections:
    • 1x USB/UART
    • 1x LIN/SENT
    • 2x CAN-FD
  • Power supply by an external power supply unit (included, 12V DC input)
  • Motor control features:
    • Access to R/D (resolver-to-digital) converter
    • Output for motor control signals
    • Inputs for resolver signals for motor control

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Product Options

Part NumberStatusStockSampleablePb (Lead) FreeECCN (US)HTS (US)
Y-ASK-RH850C1M-A2ActiveOut of StockN/ANo3A991.a.28471.50.0150

Support

Support Communities

  1. Y-ASK-RH850C1M-A2 - R7F701275 Microcontroller configuration

    Hello sir,            I am using Y-ASK-RH850C1M-A2 (R7F701275 Microcontroller) , I followed the configuration procedure pdf  of Y-ASK-RH850C1M-A2 , in that pdf they mentioned the below settings procedure i have attached in figure 1.         After i create the project, But my project file not matching actual procedure ...

    Jan 8, 2024
  2. Y-ASK-RH850C1M-A2 - R7F701275 Microcontroller debugging

    Hello,          i am using Y-ASK-RH850C1M-A2  stater kit, After creating a new project, I select E1 emulator debugging tool for download the code but it's show error and there is no boot.asm file. can you share the project creating procedure of Y-ASK-RH850C1M-A2 - R7F701275 ...

    Jan 18, 2024
  3. RH850/C1M-A1 Cann't Used in the IAR Embedded Workbench IDE

    hi   RH850/F1K is OK. and RH850/C1M is false?

    May 16, 2023
View All Results from Support Communities (6)
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
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.