Overview
Description
The US159-DA16600EVZ is a highly integrated ultra-low-power Wi-Fi and Bluetooth® Low Energy (LE) combo Pmod™ module that provides a convenient way to add both low-power Wi-Fi and low-power Bluetooth LE functionality to your device. The DA16600MOD integrates with the low-power Wi-Fi DA16200 System-on-Chip (SoC) and the low-power Bluetooth LE DA14531 SoC on a single module. They deliver long battery life and low-power consumption in a convenient form factor. As a single integrated system, it includes features such as Wi-Fi and Bluetooth LE coexistence and Wi-Fi provisioning through a Bluetooth LE connection as standard.
The US159-DA16600EVZ incorporates the DA16600 module, combining low-power Wi-Fi with low-power Bluetooth capability in a single module. Due to the standard connector and software support, the US159-DA16600EVZ is ideal for Renesas’ QuickConnect platform to rapidly create an IoT system.
Features
- DA16600MOD-AAC4WA32 Module:
- 3.3V supply voltage
- Integrated chip antenna
- Arm® Cortex®-M4F+ at 30MHz to 160MHz and Cortex M0+ at 16MHz
- 802.11b/g/n radio PHY, 2.4GHz
- Bluetooth 5.1 core qualified
- SoC runs a full OS and TCP/IP stack
- Memory: 256kB ROM, 512kB RAM, 8kB OTP, 48B retention memory, and 32Mb SPI Flash
- RF regulatory certifications: FCC, IC, CE, KC, TELEC, SRRC
- Wi-Fi Alliance certifications: Wi-Fi CERTIFIED™ b, g, n, WPA™, WPA2™, WPA3™
- Standardized Type 3A Pmod connector supports Expanded UART interface
- LED (D1) to aid in user software debug
- 10-pin 1.27mm pitch Arm Cortex Debug Connector (J2) for software development and debug support
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable |
|---|---|---|---|---|
| US159-DA16600EVZ | Active | In Stock | 1u | $27.5 | Available |
Resources
Support
Support Communities
- US159-DA16600EVZ Pmod module AT command not work
Hi, I'm debugging AT command on US159-DA16600EVZ Pmod module now, when I try to test AT command over UART2(GPIOC7/GPIOC6) on baudrate115200bps, it can not get any reply from DA16600 module. I have upgrade the firmware to DA16600_IMG_FreeRTOS_ATCMD_QFN_v3.2.4.0 ...
Nov 1, 2022 - Example Combining Wi-Fi + BLE on US159-DA16600EVZ (DA16600 Module)
Hi everyone, I'm currently working with the EK-RA6M4 board together with the US159-DA16600EVZ module (DA16600). I was able to get the Wi-Fi example running successfully, but now I'm trying to find an example or guidance on combining Wi-Fi and BLE functionality in the same ...
Apr 29, 2025 - US159-DA16600EVZ Quick-Connect IoT DA16600 Provisioning Demo gives a rm_da16600_open - err: 0x00050004
I tried setting up as per the guide : https://www.renesas.com/us/en/document/qsg/quick-connect-iot-da16600-provisioning-demo-quick-start-guide?r=1616891 However, in the RTT viewer I get a rm_da16600_open - err: 0x00050004. (all 3 LEDs ...
May 31, 2023