概要
説明
The SSC Test Board is a small unpopulated circuit board laid out for mounting select Renesas sensor signal conditioner (SSC) ICs with a 24-pin or 32-pin QFN package for user applications. It is included in select SSC Evaluation Kits and can be ordered separately.
特長
- SSC Test Board for 24 and 32 Pin QFN Packages
アプリケーション
設計・開発
関連ボード&キット
ボード&キット
SSC Mass Calibration Board
The SSC Mass Calibration Board (MCB) is included in the SSC Mass Calibration System (includes 4 MCBs), which provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple sensor signal conditioner (SSC) ICs (DUTs). It enables communication via the SSC... 続きを読む
SSC Mass Calibration System Power Switch Board
The SSC Mass Calibration System Power Switch Board supports the SSC Mass Calibration Systems for the ZSC31010, ZSC31015, and ZSC31050 sensor signal conditioner (SSC) ICs (DUTs). It enables switching a power supply for the DUTs of up to 40VDC. It is ordered separately.
SSC Test Board
The SSC Test Board is a small unpopulated circuit board laid out for mounting select Renesas sensor signal conditioner (SSC) ICs with an SSOP/TSSOP package for user applications. It is included in select SSC Evaluation Kits and can be ordered separately.
SSC Communication Board
The SSC Communication Board is included in Renesas' modular SSC Evaluation Kits for select sensor signal conditioner (SSC) ICs. It is also part of the modular SSC Mass Calibration System for SSC ICs. It provides communication between the user's computer and the SSC IC mounted on the SSC... 続きを読む
SSC Replacement Board
The SSC Replacement Board is included in Renesas' modular SSC Evaluation Kits for select resistive sensor signal conditioner (SSC) ICs. It simulates a variable sensor signal for the Evaluation Kit via an on-board potentiometer. It is an option that can be used for a dry-run or demonstration... 続きを読む
製品選択
| Part Number | Status | Stock | Sampleable |
|---|---|---|---|
| SSCTESTBDQFN24V1P0 | Obsolete | Out of Stock | N/A |