Overview
Description
The SLG4TA20SP-SLG46826 is a training adapter board for the SLG46826 GreenPAK™ programmable mixed-signal matrix with in-system programmability.
The SLG46826 programmable mixed-signal matrix IC with in-system programmability allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Features
- Used with the GreenPAK™ Advanced Development Platform as an adapter board
- Acts as a bridge, simplifying the process of using the SLG46826 GreenPAK IC within a breadboard environment for design and development
- Allows for in-system programmability
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| SLG4TA20SP-SLG46826 | Active | In Stock | 1u | $27 | N/A | Yes | EAR99 | 8473.30.1180 |
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.