Skip to main content
Renesas Electronics Corporation

Description

The SLG47105V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping with the SLG47105 high-voltage programmable mixed-signal matrix (HVPAK™). It requires the SLG4SA-DIP DIP Adapter to use with the GreenPAK™ Advanced Development Board.

The GreenPAK DIP Adapter is a small PCB that allows users to adapt STQFN packages into a DIP footprint. This small .90in x 2.20in board uses a 20-pin DIP footprint with a 0.3in width. Users can also use this adapter for prototyping by making the STQFN package compatible with solder-free breadboards.

Features

  • Low cost
  • Simplifies prototyping of Surface Mount Technology (SMT) ICs
  • Four high-voltage (HV) high-current output GPOs
  • Current up to 1A per HV GPO
  • Current sensing resistors
  • Variable current sensing configurations
  • Optional VDD LED indicator
  • Decoupling capacitor included
  • Screw terminals for high-voltage high and current lines
  • Optional I2C pull-up resistors

Applications

Type Title Date
Manual - Development Tools PDF 481 KB
Manual - Development Tools PDF 1.50 MB
Manual - Development Tools PDF 2.35 MB
3 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG47105V-DIPActiveIn Stock1u | $4N/AYesEAR998473.30.1180

Support Communities

  1. My GreenPAK orderf was not sent

    I submitted an order on your web site: https://www.dialog-semiconductor.com/products/greenpak/store and received confirmation of order but after two weeks i don't get any shipping information i sent multiple emails but i don't get any response. Please let ...

    Jun 6, 2022
  2. SLG47105 rechargeable electronic screwdriver

    Hello. We are interested in using the SLG47105 to manage a DC motor. This motor must operate in both directions, this can be selected using two switches. It is necessary that the DC motor is able to supply all the torque it can give. It would be interesting to have ...

    May 30, 2024