Overview
The SLG47011EV-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG47011EV-SKT kit includes the SLG4SA16AA-20x20 socket adapter and 50 SLG47011-EV AnalogPAK™ programmable mixed-signal matrix IC samples.
Used with SLG46xxxV-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG47011-E AnalogPAK programmable mixed-signal IC with an extended temperature range provides a small, low-power component for commonly used analog-to-digital conversion and mixed-signal functions.
Features
- TQFN-16 socket for the SLG47011-E AnalogPAK programmable mixed-signal matrix
- Connector for GreenPAK Advanced Development Board
- SLG4SA16AA-20x20 socket adapter
- 50 SLG47011-EV (TQFN-16) IC samples
Products in the Design
GreenPAK: Programmable Mixed-Signal Products
SLG47011-E Active
AnalogPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-3.6V, 14 GPIOs, 1 ACMPs, I2C, ADC (14-bit, SAR), PGA, DAC (12-bit), MathCore, SPI
Sample & Buy
SLG47011EV-SKT
Active1u | $60.00Budgetary Price
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
GreenPAK Advanced Development Board
SLG4DVKADV Active
Serve as the core platform for programming, emulation, and in-circuit testing across the GreenPAK programmable mixed-signal portfolio.
Recommended Documents:
GreenPAK Lite Development Board
SLG4DVKLITE Active
Program, emulate, and test GreenPAK devices using a streamlined development board integrated with Go Configure software.
Recommended Documents:
Go Configure Development Board
SLG4DVKGOCONF Active
Program, emulate, and prototype ForgeFPGA and GreenPAK designs using a universal development board tightly integrated with the Go Configure Software Hub.
Recommended Documents:
Extension Board
GreenPAK Extension Card for the Go Configure Development Board
SLG4EXTCARD1 Active
The GreenPAK™ Extension Card #1 is designed to work with the Go Configure Development Board, providing a platform for evaluating, debugging, and validating GreenPAK mixed-signal ICs. This extension card is required to connect to and use the GreenPAK socket adapters and DIP adapters.
Recommended Documents:
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.