Overview
Description
The SLG47004V-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG47004V-SKT kit includes the SLG4SA24AA-30x30 socket adapter and 20 SLG47004V AnalogPAK™ programmable mixed-signal matrix IC samples.
Used with SLG46xxxV-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG47004 programmable mixed-signal IC builds upon the flexibility of the GreenPAK's traditional mixed-signal solution by integrating a mix of advanced analog features, including op amps with programmable bandwidth, 10-bit digital rheostats, analog switches, and a chopper analog comparator.
Features
- TQFN-24 socket for the SLG47004 AnalogPAK™ programmable mixed-signal IC
- SLG4SA24AA-30x30 socket adapter
- 50 SLG47004V IC samples
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| SLG47004V-SKT | Active | In Stock | 1u | $60 | N/A | Yes | EAR99 | 8473.30.1180 |
Videos & Training
Additional Videos
Support
Support Communities
- Question about Evaluation Environment for GreenPAK SLG47004V.
... itself for the best way to evaluate ? - Can we use SLG47004V-EVB for the best way to evaluate ? - Can we get the spec sheet about SLG47004V-SKT ? - We look SLG47004V-SKT does not have connect pin no.7 and no.8. Does the board have no way to connect to ...
Jun 7, 2024