Overview
The SLG47003V-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG47003V-SKT kit includes the SLG4SA24AL-30x30 socket adapter and 50 SLG47003V AnalogPAK™ programmable mixed-signal matrix IC samples.
Used with SLG46xxxV-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG47003V AnalogPAK programmable mixed-signal matrix provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG47003V. This highly versatile device allows the design of a wide variety of mixed-signal functions within a single compact, low-power integrated circuit.
Features
- TQFN-24 socket for the SLG47003 AnalogPAK programmable mixed-signal IC
- SLG4SA24AL-30x30 socket adapter
- 50 SLG47003V IC samples
Sample & Buy
SLG47003V-SKT
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |