Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The SLG47003EV-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG47003EV-SKT kit includes the SLG4SA24AL-30x30 socket adapter and 50 SLG47003-EV AnalogPAK™ programmable mixed-signal matrix IC samples.

Used with SLG46xxxV-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.

The SLG47003-E AnalogPAK programmable mixed-signal IC with extended temperature range provides a small, low-power component for commonly used analog signal processing and mixed-signal functions.

Features

  • TQFN-24 socket for the SLG47003-E AnalogPAK programmable mixed-signal matrix
  • Connector for GreenPAK Advanced Development Board
  • SLG4SA24AL-30x30 socket adapter
  • 50 SLG47003-EV (TQFN-24) IC samples

Applications

Documentation

Design & Development

Software & Tools

Related Boards & Kits

Product Options

Part NumberStatusStockBudgetary Price (USD)Sampleable
SLG47003EV-SKTActiveOut of Stock1u | $60N/A

Videos & Training

Support