Overview
Description
The SLG47001V-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG47001V-SKT kit includes the SLG4SA20AL-20x30 socket adapter and 50 SLG47001V GreenPAK programmable mixed-signal matrix IC samples.
Used with SLG46xxxV-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG47001V GreenPAK programmable mixed-signal matrix provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG47001V. This highly versatile device allows the design of a wide variety of mixed-signal functions within a single compact, low-power integrated circuit.
Features
- TQFN-20 socket for the SLG47001 AnalogPAK™ programmable mixed-signal IC
- Connector for GreenPAK Advanced Development Board
- SLG4SA20AL-20x30 socket adapter
- 50 SLG47001V IC samples
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| SLG47001V-SKT | Active | In Stock | 1u | $60 | N/A | Yes | EAR99 | 8473.30.1180 |