Overview
Description
The SLG46881V-SK2 is a 40x40 socket adapter that enables users to configure, program, and test the SLG46881V GreenPAK™ programmable mixed-signal matrix using the SLG4DVKADV GreenPAK Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board..
The SLG46881V-SK2 kit includes the SLG4SA32-40x40 socket adapter, 50 SLG46881V samples, and the SLG4AB2 (32-pin to 20-pin adapter).
Features
- STQFN-32 socket for the SLG46881 GreenPAK™ programmable mixed-signal matrix
- SLG4SA32-40x40 socket adapter
- 50 SLG46881V IC samples
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| SLG46881V-SK2 | Active | In Stock | 1u | $60 | N/A | Yes | EAR99 | 8473.30.1180 |
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.