Skip to main content
Renesas Electronics Corporation

Overview

The SLG46881V-SK2 is a 40x40 socket adapter that enables users to configure, program, and test the SLG46881V GreenPAK™ programmable mixed-signal matrix using the SLG4DVKADV GreenPAK Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board..

The SLG46881V-SK2 kit includes the SLG4SA32-40x40 socket adapter, 50 SLG46881V samples, and the SLG4AB2 (32-pin to 20-pin adapter).

Features

  • STQFN-32 socket for the SLG46881 GreenPAK™ programmable mixed-signal matrix
  • SLG4SA32-40x40 socket adapter
  • 50 SLG46881V IC samples

Products in the Design

Sample & Buy

SLG46880V-SK2/SLG46881V-SK2 Development Board - Top

SLG46881V-SK2

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180
1u | $60.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

GreenPAK Advanced Development Board

SLG4DVKADV Active
Serve as the core platform for programming, emulation, and in-circuit testing across the GreenPAK programmable mixed-signal portfolio.

GreenPAK Lite Development Board

SLG4DVKLITE Active
Program, emulate, and test GreenPAK devices using a streamlined development board integrated with Go Configure software.

Go Configure Development Board

Program, emulate, and prototype ForgeFPGA and GreenPAK designs using a universal development board tightly integrated with the Go Configure Software Hub.

GreenPAK Extension Card for the Go Configure Development Board

SLG4EXTCARD1 Active
The GreenPAK™ Extension Card #1 is designed to work with the Go Configure Development Board, providing a platform for evaluating, debugging, and validating GreenPAK mixed-signal ICs. This extension card is required to connect to and use the GreenPAK socket adapters and DIP adapters.