Skip to main content
Renesas Electronics Corporation

Overview

The SLG46880EV-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46880EV-SKT includes the SLG4SA32-40x40 socket adapter and 50 SLG46880-EV (TQFN-32) GreenPAK programmable mixed-signal matrix IC samples.

Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.

The SLG46880-E programmable mixed-signal matrix with asynchronous state machine and dual supply provides a small, low-power component for mixed-signal functions.

Features

  • TQFN-32 socket for the SLG46880-E GreenPAK™ programmable mixed-signal matrix
  • SLG4SA32-40x40 socket adapter
  • 50 SLG46880-EV (TQFN-32) IC samples

Products in the Design

Sample & Buy

SLG46880V-SKT/SLG46881V-SKT Development Board

SLG46880EV-SKT

Active
1u | $60.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

32-Pin to 20-Pin Adapter for GreenPAK SLG4688x

SLG4AB2 Active
Provide pin-count compatibility when evaluating SLG468x GreenPAK devices on the GreenPAK Advanced Development Board.

GreenPAK Advanced Development Board

SLG4DVKADV Active
Serve as the core platform for programming, emulation, and in-circuit testing across the GreenPAK programmable mixed-signal portfolio.

GreenPAK Lite Development Board

SLG4DVKLITE Active
Program, emulate, and test GreenPAK devices using a streamlined development board integrated with Go Configure software.

Go Configure Development Board

Program, emulate, and prototype ForgeFPGA and GreenPAK designs using a universal development board tightly integrated with the Go Configure Software Hub.

GreenPAK Extension Card for the Go Configure Development Board

SLG4EXTCARD1 Active
The GreenPAK™ Extension Card #1 is designed to work with the Go Configure Development Board, providing a platform for evaluating, debugging, and validating GreenPAK mixed-signal ICs. This extension card is required to connect to and use the GreenPAK socket adapters and DIP adapters.

Applications