Overview
Description
The SLG46857AP-SKT is a socket adapter kit for use with the GreenPAK Advanced Development Board or GreenPAK Lite Development Board. The SLG46857AP-SKT kit includes the SLG4SA14LQ_1-30x31 socket adapter and 50 SLG46857-A GreenPAK programmable mixed-signal matrix IC samples.
Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG46857-A provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46857-A. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Features
- LQFN-14 socket for the SLG46857-A automotive GreenPAK™ programmable mixed-signal IC
- SLG4SA14LQ_1-30x31 socket adapter
- 50 SLG46857-A IC samples
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| SLG46857AP-SKT | Active | Out of Stock | 1u | $60 | N/A | Yes | EAR99 | 8473.30.1180 |