Skip to main content
Renesas Electronics Corporation

Description

The SLG46855AP-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping with the SLG46855-A AEC-Q100 Grade 2, automotive programmable mixed-signal matrix IC. The board requires the SLG4SA-DIP DIP Adapter to use it with the  GreenPAK™ Advanced Development Board.

The GreenPAK DIP Adapter is a small PCB that allows users to adapt FCQFN packages into a DIP footprint. This small 0.43in x 1.03in board uses a 20-pin DIP footprint with a 0.3in width. Users can also use this adapter for prototyping by making the FCQFN package compatible with solder-free breadboards.

Features

  • Low cost
  • Simplifies prototyping of Surface Mount Technology (SMT) ICs
  • Optional VDD LED indicator
  • Decoupling capacitor included
  • Optional I2C pull-up resistors

Applications

Type Title Date
Guide PDF 296 KB
Quick Start Guide PDF 197 KB
Manual - Development Tools PDF 1.32 MB
Manual - Development Tools PDF 1.50 MB
Manual - Development Tools PDF 2.35 MB
5 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG46855AP-DIPActiveOut of Stock1u | $4N/AYesEAR998473.30.1180

Support Communities

  1. My GreenPAK orderf was not sent

    I submitted an order on your web site: https://www.dialog-semiconductor.com/products/greenpak/store and received confirmation of order but after two weeks i don't get any shipping information i sent multiple emails but i don't get any response. Please let ...

    Jun 6, 2022