Skip to main content
Renesas Electronics Corporation

Description

The SLG46827AG-SKT GreenPAK™ 65x64 socket adapter kit enables users to configure, program, and test the SLG46827-A automotive GreenPAK programmable mixed-signal matrix using the SLG4DVKADV GreenPAK Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46827AG-SKT kit includes the SLG4SA20-65x64 socket adapter and 20 SLG46827-AG samples.

The SLG46827-A IC is installed into the TSSOP-20 socket on the socket adapter, which then connects to the socket connector on the Advanced Development Board. The Advanced Development Board can then be connected to a PC running the GreenPAK Designer software.

Features

  • TSSOP-20 socket for SLG46827-A Automotive GreenPAK™ Mixed-Signal Matrix
  • SLG4SA20-65x64 socket adapter
  • 20 SLG46827-AG IC samples

Applications

Type Title Date
Manual - Development Tools PDF 2.35 MB
Quick Start Guide PDF 197 KB
Manual - Development Tools PDF 1.32 MB
3 items

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG46827AG-SKTActiveIn Stock1u | $60N/AYesEAR998473.30.1180