Overview
Description
The SLG46826V-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46826V-SKT includes the SLG4SA20SP-20x30 socket adapter and 50 SLG46826V (STQFN-20) GreenPAK programmable mixed-signal matrix IC samples.
Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG46826 programmable mixed-signal matrix IC with in-system programmability provides a small, low-power component for commonly used mixed-signal functions.
Features
- STQFN-20 socket for the SLG46826 GreenPAK™ programmable mixed-signal matrix
- SLG4SA20SP-20x30 socket adapter
- 50 SLG46826V (STQFN-20) IC samples
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable | Pb (Lead) Free | ECCN (US) | HTS (US) |
|---|---|---|---|---|---|---|---|
| SLG46826V-SKT | Active | In Stock | 1u | $60 | N/A | Yes | EAR99 | 8473.30.1180 |
Videos & Training
Additional Videos
Support
Support Communities
- SLG46620V board and socket
Hello Dear I would like to buy the SLG46620V model. My question is, the board and socket to work with it could be the same that that used with the board SLG4DVKADV. It is because I have that board for another chip ( SLG46826V-SKT) and I dont know if I ...
Jan 8, 2020 - accessing GreenPAK chips
Hi, we are designing a medical wearable product, where we have requirement of power sequencer. basically we are using one Push-button, and we planning to use one single chip which take care of following cases 1) like if you hold for 10 second it should power down the device ...
Sep 17, 2021