Skip to main content
Renesas Electronics Corporation

Description

The SLG46824V-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46824V-SKT includes the SLG4SA20SP-20x30 socket adapter and 20 SLG46824V (STQFN-20) GreenPAK programmable mixed-signal matrix IC samples.

Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.

The SLG46824 programmable mixed-signal matrix IC with in-system programmability provides a small, low-power component for commonly used mixed-signal functions.

Features

  • STQFN-20 socket for the SLG46824 GreenPAK™ programmable mixed-signal matrix
  • SLG4SA20SP-20x30 socket adapter
  • 20 SLG46824V (STQFN-20) IC samples

Applications

Type Title Date
Manual - Development Tools PDF 2.35 MB
Manual - Development Tools PDF 570 KB
Quick Start Guide PDF 197 KB
Manual - Development Tools PDF 1.32 MB
4 items

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG46824V-SKTActiveIn Stock1u | $60N/AYesEAR998473.30.1180

Support Communities

  1. Can PAK4Kit (2017) program I2C SLG46824V / SLG46826V?

    ... that pin 14 on the new SLG46824V-SKT board is now VD2 rather than "pin 14". Or would you recommend that we source only the SLG46824V-SKT and mate with our base board from 2017? Or just order both, a new base board + SLG46824V-SKT? Summary: Is the SLG4DVKADV a ...

    Sep 5, 2018