Skip to main content
Renesas Electronics Corporation

Description

The SLG46824V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototyping with the SLG46824 programmable mixed-signal matrix IC with in-system programmability. It requires the SLG4SA-DIP DIP Adapter to use with the GreenPAK™ Advanced Development Board.

The GreenPAK DIP Adapter is a small PCB that allows users to adapt STQFN packages into a DIP footprint. This small .43in x 1.03in board uses a 20-pin DIP footprint with a 0.3in width. Users can also use this adapter for prototyping by making the STQFN package compatible with solder-free breadboards.

Features

  • Low cost
  • Simplifies prototyping of Surface Mount Technology (SMT) ICs
  • Optional VDD LED indicator
  • Decoupling capacitor included
  • Optional I2C pull-up resistors

Applications

Type Title Date
Manual - Development Tools PDF 261 KB
Manual - Development Tools PDF 570 KB
Manual - Development Tools PDF 1.50 MB
3 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG46824V-DIPActiveIn Stock1u | $4N/AYesEAR998473.30.1180

Support Communities

  1. SLG46824 - Is low voltage i2c possible?

    I'm trying to use 1.8V i2c pullups with VDD/VDD2 at 3.3V. I set bits 834 and 842 for low voltage input threshold on SCL and SDA. But i2c does not work with 1.8V pullups unless I also lower VDD. Does the low voltage input ...

    Nov 4, 2021