Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The SLG46824G-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46824G-SKT includes the SLG4SA20-65x64 socket adapter and 20 SLG46824G (TSSOP-20) GreenPAK programmable mixed-signal matrix IC samples.

Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.

The SLG46824 programmable mixed-signal matrix IC with in-system programmability provides a small, low-power component for commonly used mixed-signal functions. 

Features

  • TSSOP-20 socket for the SLG46824 GreenPAK™ programmable mixed-signal matrix
  • SLG4SA20-65x64 socket adapter
  • 20 SLG46824G (TSSOP-20) IC samples

Applications

Documentation

Design & Development

Software & Tools

Related Boards & Kits

Product Options

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG46824G-SKTActiveIn Stock1u | $60N/AYesEAR998473.30.1180

Videos & Training

Support