Overview
Description
The SLG46585M-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46585M-SKT includes the SLG4SA29-30x30 socket adapter and 50 SLG46585M (MSTQFN-29) GreenPAK programmable mixed-signal matrix IC samples.
Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG46585 programmable mixed-signal matrix with asynchronous state machine, LDOs, and DC/DC converter provides a small, low-power component for mixed-signal functions.
Features
- MSTQFN-29 socket for the SLG46583 GreenPAK™ programmable mixed-signal matrix
- SLG4SA29-30x30 socket adapter
- 50 SLG46585M (MSTQFN-29) IC samples