Overview
The SLG46582V-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46582V-SKT includes the SLG4SA20LD-20x30 socket adapter and 50 SLG46582V (TQFN-20) GreenPAK programmable mixed-signal matrix IC samples.
Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG46582 programmable mixed-signal matrix with asynchronous state machine and LDOs provides a small, low-power component for mixed-signal functions.
Features
- TQFN-20 socket for the SLG46582 GreenPAK™ programmable mixed-signal matrix
- SLG4SA20LD-20x30 socket adapter
- 50 SLG46582V (TQFN-20) IC samples
Sample & Buy
SLG46582V-SKT
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Add-on Hardware
GreenPAK Advanced Development Board
GreenPAK Lite Development Board
Go Configure Development Board
GreenPAK Extension Card for the Go Configure Development Board
Support
Support Communities
- accessing GreenPAK chips
Hi, we are designing a medical wearable product, where we have requirement of power sequencer. basically we are using one Push-button, and we planning to use one single chip which take care of following cases 1) like if you hold for 10 second it should power down the device ...
Sep 17, 2021