Skip to main content
Renesas Electronics Corporation

Description

The SLG46535V-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46535V-SKT includes the SLG4SA14DS-20x22 socket adapter and 50 SLG46535V GreenPAK programmable mixed-signal matrix IC samples.

Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.

The SLG46535 programmable mixed-signal matrix IC with asynchronous state machine and dual supply provides a small, low-power component for a wide variety of mixed-signal functions. The additional power supply (VDD2) on the SLG46535 provides the ability to interface two independent voltage domains within the same design. Users can configure pins, dedicated to each power supply, as inputs, outputs, or both (controlled dynamically by internal logic) to both VDD and VDD2 voltage domains. 

Features

  • TQFN-14 socket for the SLG46535 GreenPAK™ programmable mixed-signal matrix
  • SLG4SA14DS-20x22 socket adapter
  • 50 SLG46535V IC samples

Applications

Type Title Date
Manual - Development Tools PDF 2.35 MB
Quick Start Guide PDF 197 KB
Manual - Development Tools PDF 1.32 MB
3 items

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG46535V-SKTActiveIn Stock1u | $60N/AYesEAR998473.30.1180