Overview
The SLG46533EV-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46533EV-SKT kit includes the SLG4SA20-20x30 socket adapter and 50 SLG46533-EV GreenPAK programmable mixed-signal matrix IC samples.
Used with SLG46xxxV-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG46533-E provides a small, low-power component for commonly used mixed-signal functions. The user creates a circuit design by programming the one-time Non-Volatile Memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46533-E. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Features
- TQFN-20 socket for the SLG46533-EV GreenPAK programmable mixed-signal matrix
- SLG4SA20-20x30 socket adapter
- 50 SLG46533-EV (TQFN-20) IC samples
Products in the Design
Sample & Buy
SLG46533EV-SKT
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |