Skip to main content
Renesas Electronics Corporation

Overview

The SLG46127M-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46127M-SKT includes the SLG4SA16-16x20 socket adapter and 50 SLG46127M (MSTQFN-16) GreenPAK programmable mixed-signal matrix IC samples.

Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.

The SLG46127 combines the functionality and versatility of a GreenPAK programmable mixed-signal matrix IC with the capabilities of Renesas' Copper-based Field-Effect Transistor (CuFET) technology. Capable of integrating a number common discrete ICs and passive components into a single device, the SLG46127M enables high-power switching with dual 2A P-Channel MOSFETs.

Features

  • MSTQFN-16 socket for the SLG46127 GreenPAK programmable mixed-signal matrix
  • SLG4SA16-16x20 socket adapter
  • 50 SLG46127M IC samples

Products in the Design

Sample & Buy

SLG46127M-SKT Socket Adapter

SLG46127M-SKT

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180
1u | $60.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

GreenPAK Advanced Development Board

SLG4DVKADV Active
Serve as the core platform for programming, emulation, and in-circuit testing across the GreenPAK programmable mixed-signal portfolio.

GreenPAK Lite Development Board

SLG4DVKLITE Active
Program, emulate, and test GreenPAK devices using a streamlined development board integrated with Go Configure software.

Go Configure Development Board

Program, emulate, and prototype ForgeFPGA and GreenPAK designs using a universal development board tightly integrated with the Go Configure Software Hub.

GreenPAK Extension Card for the Go Configure Development Board

SLG4EXTCARD1 Active
The GreenPAK™ Extension Card #1 is designed to work with the Go Configure Development Board, providing a platform for evaluating, debugging, and validating GreenPAK mixed-signal ICs. This extension card is required to connect to and use the GreenPAK socket adapters and DIP adapters.