Skip to main content
Renesas Electronics Corporation

Description

The SLG46116V-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46116V-SKT includes the SLG4SA14-16x25 socket adapter and 50 SLG46116V (TQFN-14) GreenPAK programmable mixed-signal matrix IC samples.

Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.

The SLG46116 combines the functionality and versatility of a GreenPAK programmable mixed-signal matrix IC with the capabilities of Renesas' Copper-based Field-Effect Transistor (CuFET) technology. Capable of integrating a number common discrete ICs and passive components into a single device, the SLG46116V enables high-power switching with a soft-start 1.25A P-Channel MOSFET with slew rate control.

Features

  • TQFN-14 socket for the SLG46116 GreenPAK™ programmable mixed-signal matrix
  • SLG4SA14-16x25 socket adapter
  • 50 SLG46116V IC samples

Applications

Type Title Date
Manual - Development Tools PDF 2.35 MB
Quick Start Guide PDF 197 KB
Manual - Development Tools PDF 1.32 MB
3 items

Software & Tools

Software & Tools

Software title
Software type
Company
Go Configure Software Hub
Go Configure Software Hub provides development support for a variety of products, including GreenPAK configurable mixed signal matrix and ForgeFPGA™ devices.
Software Package Renesas
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
SLG46116V-SKTActiveIn Stock1u | $60N/AYesEAR998473.30.1180