Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Updated: Jul.31,2023
Renesas Electronics Corporation

* RZ/V2MA Linux Package has been updated as RZ/V Verified Linux Package from Jul 31, 2023.
  Download the package from the following RZ/V Verified Linux Package web page.
  RZ/V Verified Linux Package [5.10-CIP]

[Product Overview]

This product provides Linux Package for RZ/V2MA 64bit processors.
Please read the Release Note included in this first when you use the package.

[Feature]

  • Linux kernel
  • Device Driver

[Target Reference Boards]

RZ/V2MA Evaluation Board Kit

[History]

2023/7/31:Integrated into RZ/V Verified Linux Package [5.10-CIP].
       •Please refer to the Release Note for details of the changes.
2023/3/17:Linux Package [5.10-CIP] V1.1.0 -update1
       •Add the patch to improve the response time of the UART driver.
2023/1/31:Linux Package [5.10-CIP] V1.1.0 
2022/9/29:Linux Package [5.10-CIP] V1.0.0

Target Devices