Skip to main content
Renesas Electronics Corporation

Description

Renesas Starter Kit+ for RZ/N2L is for evaluation or development using the RZ/N2L MPU.

With the on-board emulator, you can start evaluation by simply connecting the bundled cable with your PC. This product has rich functional ICs such as Gigabit Ethernet PHY and Octal Flash, you can fully evaluate functions without an extension board.

Features

  • On-board RZ/N2L MPU 225-pin (R9A07G084M04GBG)
  • Rich functional ICs such as Gigabit Ethernet PHY and Octal Flash are mounted, so functions of target MPU can be fully evaluated
  • Generic interfaces such as Pmod™/Grove®/Qwiic®/mikroBUS™
  • Pin headers for external extension enable you to evaluate many use cases
  • Emulator circuit is mounted, and program debugging can be started by simply connecting USB cable to PC (two USB cables are included, one for emulator and the other for power supply)
  • Renesas IDE e² studio and Flexible Software Package (FSP) for RZ/N2L are available

Applications

Type Title Date
Manual - Development Tools PDF 2.45 MB 日本語
Application Note PDF 14.63 MB
This application note allows developers to use the Renesas Flexible Software Package (FSP) for writing applications for the RZ/T2, RZ/N2 microprocessor series.
Release Note PDF 1012 KB 日本語
The FA-CODER Encoder I/F Sample Program for the RZ/N2L Group has been verified with a single-axis FA-CODER encoder and supports CR52 (Cortex-R52) core. It is OS-independent, allowing flexible integration across various system configurations. Program modifications are required for multi-axis encoder configurations. This release note provides detailed guidance on evaluation board setup, pin configuration, build and execution procedures, and memory usage.
Application Note PDF 1013 KB 日本語
The FA-CODER Encoder I/F Sample Program for the RZ/N2L Group acquires and displays data from Tamagawa Seiki positional encoders (FA-CODER) TS5667N120 and TS5702N142. This application note includes the encoder driver function, the driver API functions, and sample program description.
Application Note PDF 357 KB
Introduces practical example projects for the RZN2L-RSK kit. The example projects contained within the bundle show how to write code for the various Renesas Flexible Software Package (FSP) modules supported by the RZN2L-RSK kit.
Application Note PDF 8.17 MB 日本語
The OPC UA Server and PubSub Sample Software for the RZ/T and RZ/N Series provides a reference implementation of OPC UA Server and PubSub functionality running on a real-time OS. This application note describes how to set up, build, and run the sample software, including IDE configuration, supported evaluation board setup, and verification using OPC UA client tools such as UaExpert and PubSub utilities.
Release Note PDF 233 KB
The OPC UA Sample Program for the RZ/T and RZ/N Series has been verified with Renesas evaluation boards and RSK boards. It enables OPC UA communication with major development environments. This release note describes the package structure and features added in this version.
Application Note PDF 4.72 MB
The EtherCAT CiA402 SubDevice Sample Program for the RZ/T and RZ/N Series provides a reference implementation of the CiA402 drive profile using the adapted EtherCAT SubDevice Stack Code. This application note explains how to configure, build, and execute the sample program, including IDE project setup, hardware configuration, and TwinCAT-based evaluation of CiA402 functions such as state transitions, operation modes (CSP/CSV), and synchronization.
Application Note PDF 4.38 MB
The EtherCAT ETG5003 SubDevice Sample Program for the RZ/T and RZ/N Series provides a reference implementation of the ETG.5003 Semiconductor Device Profile using an adapted EtherCAT SubDevice Stack Code. This application note describes how to set up, build, and run the sample program, including toolchain configuration, hardware setup, and TwinCAT-based verification, with a focus on FoE-based firmware updates and ETG.5003 profile compliance.
Application Note PDF 3.82 MB
The EtherCAT EoE SubDevice Sample Program for the RZ/T and RZ/N Series provides a reference implementation of Ethernet over EtherCAT (EoE) using an adapted EtherCAT SubDevice Stack Code. This application note describes how to set up, build, and run the sample program, including IDE project configuration, hardware setup, and verification of EoE communication with TwinCAT, such as operation mode selection and TCP/IP echo communication.
Application Note PDF 5.56 MB
Explains how to set up, build, and run the EtherNet/IP™ OpENer sample program for the RZ/T and RZ/N series, and how to connect it to a CODESYS software PLC for demonstration. This document describes required software and hardware, board setup, project build/debug procedures for e² studio and IAR EWARM, and basic operation using Exclusive Owner and Input Only connections.
Release Note PDF 320 KB
The EtherCAT Sample Program for the RZ/T and RZ/N Series has been verified with Renesas Evaluation boards and RSK boards. It enables EtherCAT communication with major development environments. This release note describes the package structure and supported tools.
Release Note PDF 210 KB
The EtherNet/IP™ OpENer sample program package for the RZ/T and RZ/N series has been validated with Renesas evaluation boards and RSK boards. It provides a ready-to-use reference environment for EtherNet/IP communication based on the open-source OpENer stack. This release note describes the package structure and the supported devices and development tools.
Release Note PDF 256 KB
The lwIP Protocol Stack Sample Program for the RZ/N2L Group has been verified with Renesas RSK boards and supports single-core configurations. It enables lightweight TCP/IP communication for embedded systems and is compatible with major development environments. This release note describes the package structure and supported tools.
Release Note PDF 227 KB
The Modbus Sample Program for the RZ/N2L Group has been verified with Renesas RSK boards and supports single-core configurations. It enables Modbus communication with major development environments. This release note describes the package structure and supported tools.
Application Note PDF 1.26 MB
The Modbus RTU/ASCII Sample Program for the RZ/N2L Group provides a reference implementation of Modbus serial communication using an adapted Modbus protocol stack. This application note describes the procedures to set up, build, and run the sample program, including project configuration using e² studio and IAR Embedded Workbench, hardware setup for RS‑485 communication, and demonstration of Modbus RTU/ASCII client/server communication.
Application Note PDF 1.24 MB
The Modbus TCP Sample Program for the RZ/N2L Group provides a reference implementation of Modbus TCP functionality using an adapted Modbus protocol stack. This application note describes the procedure to set up, build, and run the sample program, including project configuration for e² studio and IAR Embedded Workbench, hardware setup, and communication with a Modbus TCP client.
Application Note PDF 1.21 MB 日本語
The example of separating loader program and application program projects shows how the loader program transfers the application program stored in external flash memory into RAM. The loader performs initialization after reset, copies the application according to the loader table. The application starts in RAM, configures peripherals, and toggles LEDs using software interrupt. The structure supports multiple development environments and allows memory layout adjustments for flexible system design.
Application Note PDF 4.25 MB 日本語
The lwIP (lightweight IP) Protocol Stack Sample Software for the RZ/T2M, RZ/T2ME, RZ/N2L, and RZ/T2L Groups provides a reference implementation of embedded TCP/IP communication using the lwIP stack. This application note outlines setup and execution procedures and introduces sample demonstrations such as an echo server, SNTP client, and iperf-based performance measurement.
Application Note PDF 1.04 MB 日本語
Systematically presents key design points for board design. This hardware design guide utilizes RZ/T2M, RZ/T2ME, RZ/T2L, and RZ/N2L, covering essential topics such as power supply, startup sequence, reset circuits, and connection methods for interfaces including flash memory, Ethernet, USB2.0, and ADC. It provides practical recommendations for reliable operation and noise immunity, emphasizing power separation, equal wiring lengths, and optimal placement of bypass capacitors.
Application Note PDF 8.75 MB
Release Note PDF 298 KB
The TSN sample program for the RZ/T2M and RZ/N2L Group has been verified with Renesas evaluation boards and supports single-core configurations. It enables Time-Sensitive Networking communication with major development environments. This release note describes the package structure and supported tools.
Release Note PDF 307 KB
The RZ/N2L example program package is a collection of sample programs that allow users to verify the operation of various functions and modules on the target device within the FSP environment. This is the release note for the example program running on the RZ/N2L.
Quick Start Guide PDF 14.98 MB
The Renesas Flexible Software Package (FSP) is an enhanced software package designed to deliver user-friendly, scalable, high-quality software for embedded system designs. FSP provides hardware abstraction layer (HAL) drivers and board support packages (BSP), enabling efficient project creation, configuration, and debugging. The guide covers evaluation board setup, initial project validation with Blinky, multicore support, toolchain selection, and debugging steps.
Application Note PDF 804 KB
Mbed TLS is an open-source SSL/TLS library. For the RZ/T2 and RZ/N2 series, the sample package includes the full software Mbed TLS and Mbed TLS with accelerated cryptographic operations using RSIP, the security IP.
Release Note PDF 540 KB 日本語
The SSI Encoder I/F Sample Program for the RZ/N2L Group has been verified with a single-axis Synchronized Serial Interface (SSI) encoder and supports CR52 (Cortex-R52) core. It is OS-independent, allowing flexible integration across various systems. Modifications are required for multi-axis encoder configurations. This release note includes setup instructions for the evaluation board, pin configuration, build and execution procedures, and memory usage.
Application Note PDF 1.55 MB 日本語
The Device Setup Guide for Flash boot explains how to set up the device when booting a program from external flash and how to write JTAG Authentication ID or SCI/USB Boot Authentication ID to the OTP. Users can flexibly configure setups and authentication for various flash types and communication methods (SCI/USB). This enables developers to efficiently write programs and implement OTP settings tailored to their needs.
Application Note PDF 3.47 MB 日本語
The firmware update guide explains how to update user applications stored in external flash memory on evaluation boards via Ethernet. Using sample programs and Python tools, users generate update files on PC and transfer them to the board, enabling secure and efficient updates.
Release Note
Log in to Download PDF 237 KB
The Security Solution Package for RZ/T2M, T2L, and N2L provides resources for implementing and evaluating security features, including a user manual, cryptographic library, secure boot, firmware update samples, and JTAG authentication documentation. It also covers board/device compatibility and known issues.
Other PDF 307 KB 日本語
The RZ/N2L Easy Download Guide (EDG) is a structured collection of essential resources designed to support the development and evaluation of the RZ/N2L MPU. It provides organized access to key documents, instructional videos, and sample programs for each development phase, allowing users to efficiently obtain the information relevant to their specific needs.
Application Note PDF 275 KB
FSP defines a compatibility notice as an issue that requires users to make manual changes to files or settings they did not modify in their project when migrating FSP versions. This document describes the compatibility for Flexible Software Package (FSP) major updates in relation to the addition of new features or removal of deprecated features.
Release Note PDF 257 KB 日本語
Other PDF 99 KB
Application Note PDF 9.45 MB 日本語
AI-generated Summary: The BACnet Controller sample software implements the BACnet Building Controller (B-BC) profile for building automation communication on the RZ/N2L platform. It covers hardware and software environments, BACnet protocol stack details, installation of development tools, and step-by-step operation verification including BACnet communication with VTS and Yabe clients. The document also details initial settings, configuration commands, and supported BACnet services and objects, enabling developers to build and debug BACnet-compliant building automation systems efficiently.
Flyer PDF 372 KB 日本語
Application Note
Log in to Download PDF 8.71 MB 日本語
AI-generated Summary: BACnet sample software enables implementation of the BACnet communication protocol for building automation on the RZ/N2L platform. It covers hardware setup, software environment, BACnet stack details including protocol revisions, data link layers, services, and objects. The software supports BACnet/IP and MS/TP communication, with detailed instructions on project building, debugging, and communication testing using tools like VTS, Yabe, and Wireshark. Initial device and network settings, such as MAC and IP addresses, device instances, and object configurations, are also included to facilitate comprehensive BACnet system development and testing.
Release Note PDF 211 KB
Tool News - Release PDF 208 KB 日本語
Application Note PDF 4.82 MB 日本語
AI-generated Summary: The software enables a gateway that converts BACnet, the primary communication protocol for building automation, to OPC UA, facilitating interoperability across industrial applications. It runs on the RZ/N2L processor and supports communication between BACnet servers and OPC UA clients. The package includes sample code for BACnet pseudo data generation, allowing evaluation with a single RZ/N2L RSK board. The gateway supports key BACnet services and OPC UA stack integration, enabling seamless protocol translation and network communication in building automation systems.
PCB Design Files ZIP 49.47 MB
Tool News - Note PDF 259 KB 日本語
Tool News - Note PDF 201 KB 日本語
Tool News - Release PDF 659 KB 日本語
Quick Start Guide PDF 353 KB 日本語
44 items

Software & Tools

Software & Tools

Software title
Software type
Company
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
IAR Embedded Workbench for Arm
IAR Embedded Workbench for Arm (EWARM) provides a complete development environment for Arm, generating fast, compact code and enabling you to take full control of your code.
IDE and Coding Tool IAR Systems
SEGGER J-Link and J-Trace PRO
With their outstanding performance, robustness, and ease of use, J-Link debug probes are widely recognized as the market-leading debug probes today.
Emulator Segger Microcontroller GmbH
Lauterbach TRACE32 Debug & Trace Solution
TRACE32 is a debugging and tracing system that fully supports the RZ family and other Arm-based CPUs. It is a proven development tool that flexibly responds to the increasingly complex software development of processors and dramatically improves development efficiency.
Emulator Lauterbach GmbH
Percepio Tracealyzer
Tracealyzer® is the premier solution for visual trace diagnostics for developers of RTOS- or Linux-based embedded software systems.
Software and Hardware Development Tools Percepio AB
RZ Flexible Software Package (FSP)
The RZ FSP is an enhanced software package designed to deliver user-friendly, scalable, high-quality software for embedded system designs using the Renesas RZ family of Arm microprocessors.
Software Package Renesas
6 items

Software Downloads

Type Title Date
Software & Tools - Software
Log in to Download EXE 1,545.65 MB
Application: Industrial
Software & Tools - Software
Log in to Download EXE 1,160.29 MB 日本語
Application: Industrial
Software & Tools - Software
[Software=RZ/N2L Flexible Software Package Setup|v1.30],[Toolchains=GNU ARM Embedded|v12.2.Rel1;IAR Embedded Workbench for ARM v9.32.2]
ZIP 46.26 MB
Application: Industrial
Compiler: GCC, ICCARM IDE: e2 studio, IAR EWARM
3 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 3.63 MB 日本語 Compiler: ARMCC, GNU ARM Embedded IDE: e2 studio, IAR EW for Synergy
The FA-CODER Encoder I/F Sample Program for the RZ/N2L Group acquires and displays data from Tamagawa Seiki positional encoders (FA-CODER) TS5667N120 and TS5702N142. Included in this package are source code for IAR Embedded Workbench and e2 studio, along with application notes and release notes for the sample program. By following the procedures described in the release notes, users can easily run the sample program.
Sample Code ZIP 3.94 MB
Demonstrates how to write code using various unified Renesas RZ Flexible Software Package (FSP) v4.x.x modules supported by the RZN2L-RSK. The unified RZ FSP consolidates all previous family‑specific FSPs into a single package and provides an optimized, easy‑to‑use, scalable, high‑quality software solution for embedded system design.
Sample Code
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 33.19 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The OPC UA sample program for the RZ/T and RZ/N Series enables testing of both OPC UA Server and PubSub functionalities. Designed for Renesas evaluation boards, it includes source code for IAR Embedded Workbench for Arm (EWARM) and e2 studio, as well as application notes and release notes for the sample program.
Sample Code
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 42.66 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The EtherCAT sample program for the RZ/T and RZ/N Series enables testing of the SubDevice function using EtherCAT stack code. Designed for Renesas evaluation boards, it includes source code for IAR Embedded Workbench for Arm (EWARM) and e2 studio, as well as application notes and release notes for the sample program.
Sample Code
[Software=RZ FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 14.20 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The EtherNet/IP™ OpENer sample program package for the RZ/T and RZ/N series enables evaluation of EtherNet/IP adapter communication using the OpENer stack ported to these devices. Designed for Renesas evaluation boards and RSK boards, the package includes source code projects for IAR Embedded Workbench for Arm (EWARM) and e² studio, along with a quick start guide and a release note.
Sample Code
[Software=RZ/N2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|v13.3.Rel1;IAR Embedded Workbench for ARM|v9.60.3]
Log in to Download ZIP 9.41 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The lwIP Protocol Stack Sample Program for the RZ/N2L Group enables lightweight TCP/IP communication in embedded systems and supports single-core configurations. Designed for Renesas evaluation boards, it includes source code for IAR Embedded Workbench for Arm(EWARM) and e2 studio, along with application notes and release notes for the sample program.
Sample Code
[Software=RZ/N2 FSP|v4.0.0],[Toolchains=Arm GNU Toolchain|13.3.Rel1;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 4.35 MB Compiler: ARMCC, GNU ARM Embedded IDE: e2 studio, IAR EW for Synergy
The Modbus sample program for the RZ/N2L group enables testing of Modbus RTU/ASCII communication functions and Modbus TCP server functionality. Designed for Renesas RSK boards, it includes source code for IAR Embedded Workbench for Arm (EWARM) and e2 studio, as well as application notes and release notes for the sample program.
Sample Code
[Software=RZ/N2 FSP|v3.0.0],[Toolchains=GNU ARM Embedded Toolchain|13.3.1.arm-13-24;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 2.60 MB 日本語
Application: Industrial
Compiler: ARMCC, GNU ARM Embedded Function: Application Example, BSP IDE: e2 studio, IAR EW for Synergy
The example of separating loader program and application program projects shows how the loader program transfers the application program stored in external flash memory into RAM. The loader performs initialization after reset, copies the application according to the loader table. The application starts in RAM, configures peripherals, and toggles LEDs using software interrupt. The structure supports multiple development environments and allows memory layout adjustments for flexible system design.
Sample Code
[Software=FSP|v3.0.0]1,[Toolchains=GNU Arm Embedded|v13.3.Rel 1;IAR Embedded Workbench for ARM|v9.70.1]
Log in to Download ZIP 97.15 MB
Application: Industrial
Compiler: IAR EWARM Function: Protocol IDE: e2 studio
Sample Code
[Software=RZ/T FSP|v2.3.0;RZ/N FSP|v2.2.0],[Toolchains=GNU Arm Embedded Toolchain|13.3.1.arm-13-24;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 22.13 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The TSN sample program for the RZ/T2M and RZ/N2L group enables testing of TSN timeTransmitter and timeReceiver functionality. Designed for Renesas RSK boards, it includes source code for IAR Embedded Workbench for Arm (EWARM) and e2 studio, as well as application notes and release notes for the sample program.
Sample Code
[Software=RZ/N2 FSP|v3.0.0],[Toolchains=GNU ARM Embedded Toolchain|13.3.1.arm-13-24;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 15.43 MB
Application: Industrial
Compiler: ARMCC, GNU ARM Embedded Function: Software Package IDE: e2 studio, IAR EW for Synergy
The RZ/N2L example program package is a collection of sample programs that allow users to verify the operation of various functions and modules on the target device within the FSP environment. This package includes source code for both IAR Embedded Workbench and e2 studio, as well as concise documentation explaining the operation of each module.
Sample Code
[Software=RZ/T2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|v13.3.Rel1;IAR Embedded Workbench for ARM|v9.60.3]
Log in to Download ZIP 42.73 MB
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
Mbed TLS is an open-source SSL/TLS library. For the RZ/T2 and RZ/N2 series, the sample package includes the full software Mbed TLS and Mbed TLS with accelerated cryptographic operations using RSIP, the security IP. The sample programs operate in combination with FreeRTOS+TCP and lwIP, and support major cipher suites for TLS 1.2.
Sample Code
[Software=RZ/N2 FSP|v3.0.0],[Toolchains=GNU ARM Embedded Toolchain|13.3.1.arm-13-24;IAR Embedded Workbench for ARM v9.60.3]
Log in to Download ZIP 3.29 MB 日本語 Compiler: ARMCC, GNU ARM Embedded IDE: e2 studio, IAR EW for Synergy
The SSI Encoder I/F Sample Program for the RZ/N2L Group acquires and displays data from an encoder compliant with Synchronized Serial Interface (SSI) specification (CDV75M-00001 by TR electronic). Included in the package are source code for IAR Embedded Workbench and e2 studio, along with application notes and release notes for the sample program. By following the procedures described in the release notes, users can easily run the sample program.
Sample Code
[Software=RZ/T2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|v13.3.Rel1;IAR Embedded Workbench for ARM|v9.60.3]
Log in to Download ZIP 46.75 MB 日本語
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
Set up the device when booting a program from external flash and write JTAG Authentication ID or SCI/USB Boot Authentication ID to the OTP using this sample code. Users can flexibly configure setups and authentication for various flash types and communication methods (SCI/USB). This enables developers to efficiently write programs and implement OTP settings tailored to their needs.
Sample Code
[Software=RZ/T2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|v13.3.Rel1;IAR Embedded Workbench for ARM|v9.60.3]
Log in to Download ZIP 119.77 MB 日本語
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
Use sample programs and Python tools to generate update files on PC and transfer them to the board via Ethernet, enabling secure and efficient updates of user applications stored in external flash memory.
Sample Code
[Software=RZ/T2 FSP|v3.0.0;RZ/N2 FSP|v2.1.0;RZ/N2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|v13.3.Rel1;IAR Embedded Workbench for ARM|v9.60.3]
Log in to Download ZIP 97.44 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The Security Solution Package for RZ/T2M, T2L, and N2L provides resources for implementing and evaluating security features, including a user manual, cryptographic library, secure boot, firmware update samples, and JTAG authentication documentation. It also covers board/device compatibility and known issues.
Sample Code
[Software=RZ/T2 FSP|v2.0.0],[Toolchains=GNU ARM Embedded Toolchain|v12.2.Rel1,arm-12-24;IAR Embedded Workbench for ARM v9.50.1]
Log in to Download ZIP 14.68 MB 日本語 Compiler: GCC, ICCARM IDE: e2 studio, IAR EWARM
Sample Code
[Software=RZ Flexible Software Package|v1.3],[Toolchains=GNU Arm Embedded|V9.3.1.20200408]
Log in to Download ZIP 20.82 MB
Application: Industrial
Compiler: GNU ARM Embedded Function: Application Example, Protocol, Software Package IDE: e2 studio
Sample Code
[Software=RZ Flexible Software Package|v1.3],[Toolchains=GNU Arm Embedded|V9.3.1.20200408]
Log in to Download ZIP 21.40 MB
Application: Building Automation
Compiler: GNU ARM Embedded Function: Application Example, Protocol, Software Package IDE: e2 studio
Sample Code
[Software=FSP for RZ/N2L|v1.1.0],[Toolchains=GNU ARM Embedded|v9.3.1,20200408;IAR Embedded Workbench for ARM v9.32.2]
Log in to Download ZIP 5.26 MB Compiler: GCC, ICCARM IDE: e2 studio, IAR EWARM
Sample Code
[Software=RZ Flexible Software Package|v1.1.0],[Toolchains=GNU Arm Embedded|v9.3.1.20200408]
Log in to Download ZIP 4.12 MB
Application: Industrial
Compiler: GNU ARM Embedded Function: Protocol IDE: e2 studio
21 items
Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK9RZN2L0S00000BEActiveIn Stock1u | $377.65N/A

Partners

Zephyr Logo
Zephyr Project

The Zephyr Project is an open-source, scalable real-time operating system (RTOS) designed for resource-constrained embedded systems and supports a wide range of hardware architectures and development boards. For the Renesas RZ/N2L Starter Kit, Zephyr provides focused documentation covering board features, supported peripherals, and basic build, flashing, and debugging workflows to help developers quickly get started.

See the Zephyr Project RZ/N2L Starter Kit Documentation

Support Communities

  1. RZN2L EtherCAT demonstrate cannt connected to Twincat3

    2、I downloaded the project from Renesas:   r01an6523xx0100-rzn2l-ethercat-package.zip and follow the manual :r01an6178ej0100-rzn2l-ecat.pdf。However, there is a problem in section 4.2  :4.2 Add Driver   the board already running but 6.1 Scanning I/O Devices failed click ok searched nothing ...

    Dec 5, 2022

Knowledge Base

  1. RZ/N2L cannot access EEPROM on the RZ/N2L RSK board. What could be the cause?

    Last Updated: 02/07/2023 Question: RZ/N2L cannot access EEPROM on the RZ/N2L RSK board. What could be the cause? Answer: There are two types of EEPROM sizes: 16kbit and 32kbit. Please refer to the following and configure the software settings according to the ...

    Feb 7, 2023