Skip to main content
Renesas Electronics Corporation

Description

Software and hardware package for realizing Functional Safety over EtherCAT (FSoE) slave function.

  • To overcome the challenges of evaluating and developing an FSoE system easier and faster
  • Best optimized BOM cost by integrating EtherCAT + FSoE Slave function with two chips
  • Allows evaluation of Renesas’ IEC 61508 Functional Safety Solution FSoE Reference Software for RX MCU
  • Keeping flexibility to connect customers' non-safety system

What is inside:

  • Two-chip, RX72M and RX23T configuration, functional safety reference board (user manual, schematics, and BOM list)
  • RX FSoE Reference Software (scan QR code inside the kit)
  • Software development handbook

Plug into the FSoE master device and other tools to set up your FSoE slave environment (not included in the kit)

Requires a commercial license agreement when using the software in the customer’s final product.

Features

  • Hardware Functionality
    • HFT = 1
    • No external network communication IC is needed. Coexist with EtherCAT slave communication by the RX72M built-in EtherCAT slave controller and FSoE functions.
    • Both RX72M and RX23T have dedicated ICE connectors for software development. LEDs to check Safety/Non-Safety data in/out.
  • Software and Documents (scan QR code inside the kit)
    • Software packages to run the FSoE Remote I/O system
      • Sample software for RX72M-RX23T FSoE Development Kit
      • Sample projects for FSoE Remote IO System (emergency stop switch control system, safety input port control system, and analog sensor input)
    • Software developer’s handbook: Guidelines on how to use RX FSoE Development Kit.

Applications

  • Functional safety application for HFT = 1 and SIL3 criteria under IEC 61508 standard such as a Primary designed to fit Safety Remote IO and other safety applications e.g., AC drive/GP inverter, PLC, and sensors
  • Target market segment: Industrial Automation (Factory Automation, Process Automation), Building Automation
Type Title Date
Brochure PDF 23.40 MB 日本語
Brochure PDF 7.15 MB 日本語
Flyer PDF 432 KB 日本語 , 简体中文
White Paper PDF 1.75 MB 日本語 , 简体中文
Functional safety is critical in industrial automation and increasingly vital in robotics, medical, and building automation to prevent failures and accidents. Manufacturers are adopting functional safety solutions to meet market demand and boost competitiveness. This paper explains functional safety, its necessity, system structure, development challenges, and how Renesas solutions address them.
4 items
Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK0EF0115D01001BJActiveIn Stock1u | $1494.12N/A