Skip to main content
Renesas Electronics Corporation

Description

The combination of R-Car E3 and a clock generator provides the optimized function and performance for full graphic cluster solutions, supporting large panels of an integrated cockpit solution, which can be found in entry system vehicles. The development board allows developers to evaluate the R-Car E3 system -on-chip (SoC) and kickstart hardware and software solutions.

Features

  • The R-Car E3 offers compatibility with other R-Car products and is supported by various partners from the R-Car Consortium to reduce development efforts.
  • R-Car development board offers a variety of peripheral circuits and standardized interfaces.
  • Features board-to-board connector to connect customized boards.
  • Flexible clock generator (9FGV0841) capable of generating an 8‑output Peripheral Component Interconnect Express (PCIe) Gen1–4 clock, allowing a single device to replace several crystal oscillators at any frequency.

Applications

Interactive block diagram of the full graphics cluster and cockpit system features a SoC, PMIC, and a configurable PCIe clock generator that provides high-quality outputs.
Full Graphics Cluster & Cockpit System
High-efficiency display system to support a full graphics cluster in automotive cockpits.

Additional Applications

  • Full graphics cluster and cockpit solution
Type Title Date
Manual - Hardware
Log in to Download PDF 1.46 MB 日本語
Engineering
Log in to Download ZIP 1.16 MB
Manual - Hardware
Log in to Download PDF 1.32 MB 日本語
3 items
Part NumberStatusStockSampleable
RTP8A77990ASKB0EB0SA000ActiveOut of StockN/A