Skip to main content
Renesas Electronics Corporation

Description

The Target Board for RX660 provides an entry point to evaluation, prototyping and developing for the RX660 MCU. Moreover, since this board incorporates an emulator circuit, you can use it for your own application design without the need for further tool investments. This product provides through-holes for pin headers that allow access to all MCU signal pins, allowing easy prototyping with a breadboard. In addition, this board has a Pmod connector, so you can enhance functionality by connecting a Wi-Fi module, sensor module, etc.

Features

  • On-board RX660 MCU
  • Excellent choice for basic evaluation and development of selected MCU
  • Full access to all MCU pins by provided header through-hole connections
  • A Pmod connector for enhancing functionality
  • Wide operating voltage range: 2.7V-5.5V
  • Included on-chip debugging can be used for own development
  • USB connector to power and debug the MCU (no USB cable included)
  • Development environment like e² studio can be downloaded for free

Applications

Type Title Date
Manual - Development Tools PDF 795 KB 日本語
Application Note PDF 1.64 MB 日本語
The Firmware Updating Communications Module provides communication control functionality between microcontrollers in a primary MCU-secondary MCU system configuration. By using this module, firmware updates for the secondary MCU can be easily performed via the primary MCU. The communication protocol supports UART or 3-wire SPI.
Application Note PDF 2.77 MB 日本語
AI-generated Summary: QE for Display [RX,RA] enables graphical interface development for embedded systems using Renesas RX microcontrollers with serially connected LCDs, supporting emWin and Aeropoint GUI middleware. It integrates with e2 studio, Smart Configurator, and Firmware Integration Technology (FIT) modules to simplify GUI creation, display control, and system development flow. The tool supports various RX family starter kits and target boards, facilitating efficient GUI design with AppWizard and PowerPoint-based Aeropoint GUI. It covers from initial display setup to project building, debugging, and execution, enabling high-performance, memory-efficient GUI solutions on microcontrollers without graphic LCD controllers.
PCB Design Files
Log in to Download ZIP 459 KB
Application Note
Log in to Download PDF 489 KB 日本語
AI-generated Summary: The LED lighting control program operates on the RX660 target board, managing LED blinking through either user switch interrupts or timer interrupts based on startup mode selection. Automatic mode uses a timer interrupt to alternate LEDs every 500 ms, while manual mode toggles LEDs upon user switch presses. The program flow includes power-on reset, mode detection, interrupt setup, and LED control. The RX660 internal architecture, memory map, and clock generation details support the program's operation. The document outlines hardware and software configurations, interrupt settings, and operation flows essential for LED control on the RX660 platform.
Schematic PDF 630 KB
List PDF 217 KB
Other PDF 501 KB 日本語 , 简体中文
Other PDF 89 KB
9 items

Software & Tools

Software & Tools

Software title
Software type
Company
QE for OTA: Development Assistance Tool for Firmware Update
This development assistance tool helps you easily try firmware update on your device. [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RX, RL78, RA] [Support clouds service: Amazon Web Services (AWS), Microsoft Azure]
Solution Toolkit Renesas
e² studio - Information for the RX Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
3 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Toolchains=CC-RX|V3.07.00;GNURX|14.2.0.202505]
Log in to Download ZIP 51.35 MB Compiler: CC-RX, GNURX Function: Application Example, Communication Interface, Driver or Library IDE: e2 studio
Sample Code
[Toolchains=CC-RX|v3.04.00]
Log in to Download ZIP 6.16 MB Compiler: CC-RX Function: Application Example, Clock, I/O or Pin, Initial Setting, Timer IDE: e2 studio
2 items
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
RTK5RX6600C00000BJActiveIn Stock1u | $23.53N/ANo3A991.a.28471.50.0150