Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The RA4L1 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.

Note: RA4L1 supports the Secure Factory Programming function. However, the Capacitive Touch Evaluation System for RA4L1 does not support this function.

Features

  • Use to evaluate various touch functions (button, slider, wheel)
  • Simple prototyping
  • Use as a reference when designing boards or software
  • Easily adjust the sensitivity by using QE for Capacitive Touch
    • Easy to develop touch interfaces even for beginners with GUI
    • Easy operation with intuitive interface
    • Automatically output adjusted source code
  • RA4L1 MCU (R7FA4L1BD4CFP) mounted
  • Capacitive touch sensor (CTSU2SLa) terminal 12 channels available

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Product Options

Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK0EG0057S01001BJActiveOut of Stock1u | $152.94N/A

Videos & Training

Support