Overview
The RA4L1 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.
Note: RA4L1 supports the Secure Factory Programming function. However, the Capacitive Touch Evaluation System for RA4L1 does not support this function.
Features
- Use to evaluate various touch functions (button, slider, wheel)
- Simple prototyping
- Use as a reference when designing boards or software
- Easily adjust the sensitivity by using QE for Capacitive Touch
- Easy to develop touch interfaces even for beginners with GUI
- Easy operation with intuitive interface
- Automatically output adjusted source code
- RA4L1 MCU (R7FA4L1BD4CFP) mounted
- Capacitive touch sensor (CTSU2SLa) terminal 12 channels available
Applications
HMI Capacitive TouchSample & Buy
RTK0EG0057S01001BJ
Active1u | $152.94Budgetary Price
Videos & Training
The Renesas RA4L1 MCU group offers 80MHz, 32-bit microcontrollers powered by the Arm® Cortex®-M33 core with TrustZone®. These low-power, general-purpose MCUs are designed to meet the needs of applications requiring efficient energy usage, high performance, and advanced security features.
Additional Videos
News & Blog Posts
News Feb 19, 2025 |
Blog Post Feb 18, 2025 |
Blog Post Jan 28, 2022 |
Blog Post Nov 18, 2021 |
Blog Post Nov 11, 2021 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.