Skip to main content
Renesas Electronics Corporation

Overview

The RH4Z2502-PMOD board is a Pmod™ module designed for evaluating the RH4Z2502 transceiver. Its purpose is to add IO-Link functionality to compatible RA2 MCU evaluation kits. The RH4Z2502 includes an IO-Link stack license for use with the distributed IO-Link stack library.

Features

  • Operating voltage range from 9V to 36V
  • Overvoltage peak robustness of ±60V
  • Configurable driver output current from 50mA DC to 600mA DC
  • RDS(on) of less than 2.5Ω
  • Adjustable driver slew rate
  • Integrated wake-up detection
  • MCU-assisted wake-up generation (typically 600mA)
  • OWI digital communication and calibration interface
  • Integrated linear voltage regulators: 3.3V and 5V
  • Reverse-polarity protection for L+, CQ, and GND/L-
  • On-chip diagnostics
  • Embedded IO-Link stack license

Required Hardware

Required

Evaluation Kit for RA2E1 MCU Group

EK-RA2E1 Active
Evaluate the RA2E1 MCU with a compact kit designed for low‑power embedded development. Example projects and built‑in debugging speed up application bring‑up.

Products in the Design

Sample & Buy

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?