Skip to main content
Renesas Electronics Corporation

Overview

The RC21213-21214-PROG AutoClock programming board eases the programming of the RC21213 and RC21214 programmable clock generator blank devices. With the on-board USB interface, the Renesas Integrated Circuit Toolbox (RICBox™) Graphical User Interface (GUI) software can be used to communicate with the blank device in the socket for configuration and programming.

Features

  • Programmer board is powered using a USB port
  • Programmer board uses the RICBox™ GUI for programming the blank parts
  • Program AutoClock using RC21213/RC21214 blank device in socket

Products in the Design

Sample & Buy

RC21213-21214-PROG Programming Board

8-Output AutoClock Programming Board

RC21213-21214-PROG Active
Pb (Lead) Free:No
ECCN (US):EAR99
HTS (US):8542.39.0090

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

12-Output AutoClock Programmable Clock Generator Evaluation Board

RC21212-EVB Active
Evaluate automotive‑grade clock generation and synthesis using a configurable 12‑output AutoClock platform.
Recommended Documents:

8-Output AutoClock Programmable Clock Generator Evaluation Board

RC21214-EVB Active
Evaluate compact, automotive‑qualified clock generation using an 8‑output AutoClock evaluation platform.
Recommended Documents:

12-Output AutoClock Programming Board

Program and configure AutoClock programmable clock generators using a dedicated USB programming board.

News & Blog Posts