Skip to main content
Renesas Electronics Corporation

Description

The AutoClock programming board eases the programming of the RC21211 and RC21212 programmable clock generator blank devices. With the on-board USB interface, the Renesas Integrated Circuit Toolbox (RICBox™) graphical user interface (GUI) software can be used to communicate with the blank device in the socket for configuration and programming.

Features

  • Programmer board is powered using a USB port
  • Programmer board uses the RICBox™ GUI for programming the blank parts
  • Program AutoClock using RC21211/RC21212 blank device in socket

Applications

  • One-time programmable (OTP) memory programming
Type Title Date
Manual - Hardware PDF 1.60 MB
Manual - Software PDF 1018 KB
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas IC Toolbox (RICBox)
The Renesas IC Toolbox (RICBox) software platform enables customers to configure Renesas devices on evaluation kits when attached to the computer running the software.
Software Package Renesas
1 item

Related Boards & Kits

Boards & Kits

Models

Models

Type Title Date
Model - IBIS IBS 226 KB
1 item
Part NumberStatusStockBudgetary Price (USD)SampleableDescriptionPb (Lead) FreeECCN (US)HTS (US)
RC21211-21212-PROGActiveIn Stock1u | $250Available12-Output AutoClock Programming BoardNoEAR998542.39.0090