Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Description

The VersaClock® 7 programmer board is made to ease the programming of RC21012 and RC31012 blank devices. With the on-board USB interface, RICBox™ Graphical User Interface (GUI) can be used to communicate with the blank device in the socket for configuration and programming.

Features

  • Programmer board is powered using USB port.
  • Programmer board uses RICBox™ GUI – to program the blank parts
  • Program VersaClock 7 –RCx1008, RC31008 blank part in the socket

Applications

Type Title Date
Manual - Hardware PDF 1.13 MB
Application Note PDF 406 KB
AI-generated Summary: Internal capacitance within the VersaClock® 7 (VC7) device is configured using Renesas IC Toolbox software (RICBox). Load capacitance on the crystal is calculated by considering internal stray capacitance (fixed at 8.2pF), external stray capacitance from PCB traces, and adjustable trimming capacitance. The trimming capacitance can be set in 0.42pF steps from 0 to 26.46pF. Bench setup for trimming involves using evaluation boards (RC21008/RC21012 EVBs), frequency counters, and RICBox software to measure and adjust the crystal frequency by tuning load capacitance. The document details step-by-step procedures for hardware setup, software configuration, and frequency measurement to optimize crystal trimming for accurate oscillator performance.
Schematic PDF 161 KB
Manual - Software PDF 1.73 MB
PCB Design Files ZIP 657 KB
Guide PDF 496 KB
6 items

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas IC Toolbox (RICBox)
The Renesas IC Toolbox (RICBox) software platform enables customers to configure Renesas devices on evaluation kits when attached to the computer running the software.
Software Package Renesas
1 item
Part NumberStatusStockBudgetary Price (USD)SampleablePb (Lead) FreeECCN (US)HTS (US)
RC21012_31012-PROGActiveIn Stock1u | $250AvailableNoEAR998473.30.1180