Overview
Description
The VersaClock® 7 programmer board is made to ease the programming of RC21012 and RC31012 blank devices. With the on-board USB interface, RICBox™ Graphical User Interface (GUI) can be used to communicate with the blank device in the socket for configuration and programming.
Features
- Programmer board is powered using USB port.
- Programmer board uses RICBox™ GUI – to program the blank parts
- Program VersaClock 7 –RCx1008, RC31008 blank part in the socket
Applications
Design & Development
News & Blog Posts
Blog Post Apr 27, 2021 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.