Skip to main content
Renesas Electronics Corporation

Description

The RAA2S426XKIT evaluation board is designed to help users evaluate the performance of the RAA2S426x sensor. It features a comprehensive setup for power supply and connection to the Renesas IC Toolbox (RICBox) software, enabling easy configuration and data reading. The board supports temperature measurement, calibration, and data filtering. It also includes troubleshooting guidance for common issues. 

A dedicated extension kit is available for each product variant (RAA2S4261EXT, RAA2S4262EXT, RAA2S4264EXT, RAA2S4266EXT, and RAA2S4267EXT).

Features

  • Comprehensive setup for power supply and connection to the RICBox software
  • Supports temperature measurement, calibration, and data filtering
  • Includes troubleshooting guidance for common issues
  • Allows for the use of the RAA2S426xB devices without a real sensor by providing means for changing bridge resistance and using an onboard diode for temperature sensor
  • Detachable sensor section for connecting to an actual sensor through diverse options

Applications

  • Pressure sensing in engine control systems
  • Hydraulic and pneumatic system monitoring
  • HVAC pressure measurement
  • Automotive sensor signal conditioning
  • Industrial automation and control systems
Type Title Date
Guide
Log in to Download PDF 5.38 MB
Quick Start Guide
Log in to Download PDF 954 KB
2 items

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas IC Toolbox (RICBox)
The Renesas IC Toolbox (RICBox) software platform enables customers to configure Renesas devices on evaluation kits when attached to the computer running the software.
Software Package Renesas
1 item

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 155.38 MB
1 item
Part NumberStatusStockBudgetary Price (USD)DescriptionSampleablePb (Lead) FreeECCN (US)HTS (US)
RAA2S4261EXTActiveOut of StockRAA2S4261 QFN20 Extension KitAvailableYesEAR998473.30.1180
RAA2S4262EXTActiveOut of StockRAA2S4262 SOP8 Extension KitAvailableYesEAR998473.30.1180
RAA2S4264EXTActiveOut of StockRAA2S4264 QFN20 Extension KitAvailableYesEAR998473.30.1180
RAA2S4266EXTActiveOut of StockRAA2S4266 SOP8 Extension KitAvailableYesEAR998473.30.1180
RAA2S4267EXTActiveOut of StockRAA2S4267 SOP8 Extension KitAvailableYesEAR998473.30.1180
RAA2S426XKITActiveOut of Stock1u | $300RAA2S426x Evaluation KitAvailableYesEAR998473.30.1180