Skip to main content
Renesas Electronics Corporation

Overview

The RAA2S426XKIT evaluation board is designed to help users evaluate the performance of the RAA2S426x sensor. It features a comprehensive setup for power supply and connection to the Renesas IC Toolbox (RICBox) software, enabling easy configuration and data acquisition. The board supports temperature measurement, calibration, and data filtering, and includes troubleshooting guidance for common issues.

A dedicated extension kit is available for each product variant (RAA2S4261EXT, RAA2S4262EXT, RAA2S4264EXT, RAA2S4266EXT, and RAA2S4267EXT).

Features

  • Comprehensive setup for power supply and connection to the RICBox software
  • Supports temperature measurement, calibration, and data filtering
  • Includes troubleshooting guidance for common issues
  • Enables evaluation of RAA2S426xB devices without a physical sensor by providing adjustable bridge resistance and an onboard diode for temperature sensing
  • Detachable sensor section for connecting to an actual sensor through a variety of interface options

Products in the Design

Sample & Buy

Applied Filters: