Skip to main content
Renesas Electronics Corporation
Order Now

The MCK-RX74N is a development kit for easy evaluation of RX74N-based motor control. It includes a permanent magnet synchronous motor (brushless DC motor), an RX74N CPU board, inverter board, and communication board to immediately start motor control evaluation for a wide range of industrial applications. Free sample code and QE for Motor can be downloaded from Renesas website, enabling seamless motor control software development.

Features

  • The CPU board is equipped with the RX74N as the motor control MCU
  • Inverter board for 3-phase BLDC motor (48V/10A rating)
  • Onboard debugger for flash programming of RX74N
  • Supports 1-shunt/3-shunt current sensing
  • Overcurrent detection
  • Supports Renesas Motor Workbench, a motor control development support tool
  • Motor control evaluation and debugging can be performed safely with the communication board, which electrically isolates the PC and the CPU board
  • Supports Hall sensors and encoders

Products in the Design

Box Contents

  • Inverter board (RTK0EM0000B12020BJ)
  • RX74N CPU board (RTK0EMXGP0C00000BJ)
  • Communication board (RTK0EMXC90Z00000BJ)
  • Motor (R42BLD30L3)
  • Communication cable x 1
  • USB cable x 1
  • Standoff x 12
  • Screw x 12
MCK-RX74N kit’s top view.

Renesas Flexible Motor Control Kit for RX74N MCU Group

RTK0EMXGP0S00020BJ Active
1u | $529.41Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Renesas Flexible Motor Control CPU Board for RX74N MCU Group

MCB-RX74N Active
Accelerate inverter control development, motor algorithm evaluation, and rapid prototyping for RX74N using this motor control evaluation board. Supports evaluation of motor drive applications for industrial automation, building automation, and energy management applications.

Renesas Flexible Motor Control Inverter Board – Low Voltage 48V/10A for Three-Phase BLDC/PMSM Motor

MCI-LV-1 Active
Evaluate low-voltage three-phase BLDC and PMSM motor control using a flexible inverter board. Designed to work with compatible CPU boards for rapid motor control development.

Renesas Flexible Motor Control Communication Board

MC-COM Active
Enable safe and isolated serial communication between Renesas MCUs and motor control systems. Supports reliable debugging and evaluation in motor control development environments.

News & Blog Posts