Skip to main content
Renesas Electronics Corporation

Overview

Description

This is a USB-certified development kit to convert USB-C input power supplied by a USB Type-C® sourcing device to DC output.

Because there are several losses on the cable, BB-VR, and board, the USB Power Delivery (PD) controller compensates for the USB-C input level to achieve the expected DC output. For example, when a Type-C sourcing device supplies up to 20V at 5A, the RTK-251-SinkAdapter can provide up to 20V at 4A to the DC output with these losses. The board also has an operating mode that feeds the USB-C input directly to the DC output. Switches connected to the R9A02G011 USB PD controller allow the selection of the DC output voltage/current and operating mode.

The firmware for this development board is generated by an instruction tool called VIDWriter.

USB certification: TID: 8528, 100W USB Type-C® Input Power Converter: JP214/RTK-251-SinkAdapter

Features

  • Benefit
    • Simple design and high-performance
    • Makes development easier
  • Function
    • Up to 100W USB-C input converts DC output
    • Can select DC output voltage/current level with software
  • LED indicators
    • Power supply indicator (1 LED)
    • Bypass path indicator (1 LED)
    • Normal path indicator (1 LED)
  • USB Power Delivery and USB Type-C®
    • Single USB Type-C port
    • Power role: Sink only
    • DC output voltage (5V, 9V, 12V, 15V, 18V, and 20V)
  • Protections
    • Overvoltage protection (VBUS)
  • Switch
    • DC output voltage control
    • DC output current control
    • Operating mode selection

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Lab on the Cloud

Product Options

Part NumberStatusStockDescription
RTK0EUG011D10000BJActiveOut of StockJP214 RTK-251-SinkAdapter