Skip to main content
Renesas Electronics Corporation

Description

The RA0L1 Fast Prototyping Board comes equipped with an RA0L1 MCU and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in SEGGER J-Link™ emulator circuit so you can write/debug programs without additional tools. In addition, it includes Arduino Uno™ and Pmod™ interfaces as standard, along with through-hole access to all pins of the microcontroller, offering high expandability. With two capacitive touch buttons, you can also develop applications that use simple capacitive touch functions.

Note: This board comes with two touch buttons using a capacitive sensor unit for simple evaluation, but when designing an actual board, please check the Capacitive Sensor Microcontrollers CTSU Capacitive Touch Electrode Design Guide (R30AN0389) and use the Capacitive Touch Evaluation System for RA0L1 (RSSK-RA0L1) for evaluation.

Features

  • Equipped with an RA0L1 32-bit microcontroller (R7FA0L1074CFL)
    • 32MHz, Arm® Cortex®-M23 Core
    • ROM: 64KB, RAM: 16KB, Data Flash: 1KB
    • 48-pin LFQFP (7mm x 7mm x 1.7mm, 0.5mm pitch)
  • No additional tools are required for program writing/debugging with the built-in SEGGER J-Link™ emulator circuit
  • Through-holes with access to all of the pins of the MCU
  • Arduino Uno™ and Pmod™ interfaces
  • Two capacitive touch buttons
  • Small size board: 56mm x 93mm
  • Support for various RA0L1 software and tools
  • Kit contents: FPB-RA0L1 v1 board, USB 2.0 Type-C™ cable (Type-C male to Type-C male)

Applications

Type Title Date
Manual - Development Tools PDF 2.31 MB 日本語
The FPB-RA0L1, a Fast Prototyping Board for the RA0L1 MCU Group, enables users to seamlessly evaluate the features of the RA0L1 MCU group and develop embedded systems applications using Flexible Software Package (FSP) and the e2 studio IDE. Users can use on-board features along with their choice of popular ecosystems add-ons to bring their big ideas to life.
Quick Start Guide PDF 207 KB
Outlines the FPB-RA0L1 board specifications, provides links such as the Getting Started video, and details the specifications and overview for the unboxing demo.
PCB Design Files
Log in to Download ZIP 31.04 MB
Design files for the Fast Prototyping Board for RA0L1 include the schematic, BOM list, 3D model file, PCB layout files, and Gerber artwork.
Application Note PDF 10.71 MB 日本語
Application Note PDF 574 KB
The FPB-RA0L1 example project shows how to write code for various Renesas Flexible Software Package (FSP) modules supported by the FPB-RA0L1 kit. The Flexible Software Package provides an optimized, easy-to-use, scalable, and high-quality software solution for embedded system design.
Report PDF 187 KB 日本語
6 items

Software & Tools

Software & Tools

Software title
Software type
Company
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
1 item

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
Log in to Download ZIP 10.18 MB
The FPB-RA0L1 example project shows how to write code for various Renesas Flexible Software Package (FSP) modules supported by the FPB-RA0L1 kit. The Flexible Software Package provides an optimized, easy-to-use, scalable, and high-quality software solution for embedded system design.
Sample Code
Log in to Download ZIP 56 KB
The quick-start example project for FPB-RA0L1 demonstrates some of the capabilities of the Fast Prototyping Board (FPB) and Flexible Software Package (FSP) by using multiple peripherals. The project initializes the IRQ and GPIO modules and uses a switch (SW1) to control the flashing frequency of the user LEDs. Once programmed the user can control the board by using button presses on the device.
2 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK7FPA0L1S00001BJActiveIn Stock1u | $13.64Available