Skip to main content
Renesas Electronics Corporation
Order Now

The EK-RX74N evaluation kit is designed to enable users to easily evaluate the features of the RX74N MCU and develop embedded system applications using Renesas Flexible Software Package (FSP) and the e2 studio IDE.

The kit includes Gigabit Ethernet (RGMII), CAN FD, USB High-Speed and Full-Speed interfaces, external OctaFlash and OctalRAM memory, and multiple industry-standard expansion interfaces including Arduino Uno R3 and Pmod expansion connectors. Together, these features provide a complete platform for evaluating IoT, motor control, industrial automation, and embedded communication applications.

The example project bundle can be downloaded from this website, enabling users to quickly evaluate the RX74N MCU's key peripheral functions. Additionally, the kit comes pre-programmed with a demonstration program, allowing users to start evaluating the capabilities of the RX74N MCU right out of the box.

Features

  • MCU Native Pin Access Area
    • R5K574NCB4AE MCU
      • 600 MHz, RXv3e core
      • 1MB code MRAM, 1.5MB SRAM
      • 320 pins, BGA package, 17mm x 17mm x 1.60mm, 0.80mm pitch
    • Native pin access through breakout pin headers
    • RX74N MCU and MCU’s USB module current measurement points
  • Special Feature Access Area
    • CAN FD
    • Ethernet x 1 (RGMII)
    • USB High Speed (Host/Function)
    • 256 Mbit Octal RAM 
    • 512 Mbit Octo-SPI flash
  • Ecosystem & System Control Access Area
    • Five 5V input sources
      • USB (USB Debug, High Speed, Full Speed, USB Serial)
      • External power supply
    • Debug modes
      • Debug On-board (FINE) – via E2 OB
      • Debug In (JTAG, SWD, FINE)
    • User LEDs and buttons
      • Three user LEDs (red, blue, green)
      • Power LED (white) indicating availability of regulated power
      • Debug LED (yellow) indicating the debug connection
      • Two user buttons
      • One reset button
    • Five most popular ecosystem expansions
      • MikroElektronika™ mikroBUS connector
      • SparkFun® Qwiic® connector (not fitted)
      • Two SeeedGrove® system (I2C and analog) connectors (not fitted)
      • Two Digilent Pmod™ (SPI/UART/I2C) connectors
      • Arduino® Uno R3 compatible connector
    • USB-serial converter interface
    • USB Full Speed (Host/Function)

Products in the Design

Box Contents

  • EK-RX74N v1 Board
EK-RX74N board’s top view.

Evaluation Kit for RX74N MCU Group

RTK5EK74N0S00001BE Active
1u | $109.36Budgetary Price

Product Comparison

EK-RX74N board’s top view.
MCK-RX74N kit’s top view.
EK-RX74NMCK-RX74N
DescriptionEvaluation Kit for RX74N MCU GroupRenesas Flexible Motor Control Kit for RX74N MCU Group