Skip to main content
Renesas Electronics Corporation

Description

The DA14594-006FDEVKT-P Bluetooth® Low Energy Development Kit Pro for the DA14594 SmartBond™ System on Chip (SoC) includes a motherboard, daughterboard, and cables. This kit is primarily intended for software application development and power measurements.

The DA14594 is a dual-core Bluetooth 5.3 SoC that includes 256KB of embedded flash and supports Locationing 2.0 Tx features, including: Angle of Arrival (AoA)/Angle of Departure (AoD), Asset Tracking and Locationing At Scale (ATLAS) AoA, Eddystone, iBeacon, and Wireless Ranging (WiRa™) Gen3 Responder. The DA14594 operates at very low power levels while providing world-class RF performance. The DA14594 is available in both FCQFN and WLCSP packages.

Features

  • Motherboard, SoC daughterboard, USB cable, and Quick Start Guide
  • Easily attached/detached daughterboards
  • Integrated power measurement module
  • Can be powered from a USB power bank
  • DC/DC buck or low-dropout regulator (LDO) mode operation
  • MikroBUS & Pmod™ headers
  • SEGGER J-Link debugger

Applications

Type Title Date
Manual - Development Tools PDF 6.59 MB
Manual - Development Tools
Log in to Download
Other ZIP 86 KB
PCB Design Files ZIP 3.73 MB
PCB Design Files ZIP 5.16 MB
Schematic PDF 2.09 MB
6 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
DA14594-006FDEVKT-PActiveIn Stock1u | $59N/A