Overview
The DA14594-00O9DB-P is a daughterboard for use with the DA14594-006FDEVKT-P development kit. The daughterboard can be easily attached to the motherboard of either the DA14594-006FDEVKT-P or the DA14592-016FDEVKT-P. The daughterboard is mounted with a WLCSP packaged DA14594 Bluetooth® System on Chip (SoC).
Features
- Flexible battery options for a stand-alone asset tracking tag
- Embedded printed antenna
- Flexible alternative RF output
- JTAG debugger and connectivity to PC
Sample & Buy
DA14594-00O9DB-P
Active| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Box |
1u | $26.00Budgetary Price
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
SmartBond DA14592 Bluetooth Low Energy 5.2 SoC Development Kit Pro
DA14592-016FDEVKT-P Active
Develop and measure ultra‑low‑power Bluetooth Low Energy applications using a complete SmartBond DA14592 Pro kit designed for software development and power analysis.
SmartBond DA14594 Bluetooth Low Energy 5.3 SoC Development Kit Pro
DA14594-006FDEVKT-P Active
Develop advanced Bluetooth Low Energy and locationing applications using a professional SmartBond DA14594 development kit.
Recommended Documents:
Resources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.