Overview
Description
The DA14594-006FDB-P is a daughterboard for use with the DA14594-006FDEVKT-P development kit. The daughterboard can be easily attached to the motherboard of either the DA14594-006FDEVKT-P or the DA14592-016FDEVKT-P. The daughterboard is mounted with an FCQFN packaged DA14594 Bluetooth® System on Chip (SoC).
Features
- Flexible battery options for a stand-alone asset tracking tag
- Embedded printed antenna
- Flexible alternative RF output
- JTAG debugger and connectivity to PC
Applications
Design & Development
Resources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.