Skip to main content
Renesas Electronics Corporation

Description

The DA14594-006FDB-P is a daughterboard for use with the DA14594-006FDEVKT-P development kit. The daughterboard can be easily attached to the motherboard of either the DA14594-006FDEVKT-P or the DA14592-016FDEVKT-P. The daughterboard is mounted with an FCQFN packaged DA14594 Bluetooth® System on Chip (SoC).

Features

  • Flexible battery options for a stand-alone asset tracking tag
  • Embedded printed antenna
  • Flexible alternative RF output
  • JTAG debugger and connectivity to PC

Applications

Type Title Date
Manual - Development Tools PDF 6.59 MB
Manual - Development Tools
Log in to Download
Other ZIP 476 KB
PCB Design Files ZIP 1.05 MB
PCB Design Files ZIP 1.81 MB
Schematic PDF 614 KB
6 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
DA14594-006FDB-PActiveIn Stock1u | $26N/A