Skip to main content
Renesas Electronics Corporation

Description

The demand for smart locks is a rapidly growing segment for the home and building automation industries. This smart door lock solution features fingerprint control and low-power Wi-Fi, providing convenient fingerprint recognition, as well as on-site and remote lock open/close. The solution uses Amazon Web Services (AWS) IoT to operate a door and monitor the door’s status, such as opened or closed. Users can control these operations using a mobile app.

Features

  • RX651 high-performance (120MHz), low pin count, 32-bit microcontroller (MCU) is suitable for designing in a fingerprint module for the algorithm design
  • Ultra-low power Wi-Fi system-on-chip (SoC) for battery-powered Internet of Things (IoT) devices
  • Open-source app based on an Android system for Java entry-level customer reference
  • User can remotely open/close the door using a button

Applications

Smart Lock with Super Low Power Wi-Fi & Bluetooth Low Energy Block Diagram
Smart Lock with Ultra-Low Power Wi-Fi & Bluetooth Low Energy
Low-power smart lock system enabling secure, wireless control with fingerprint support.
Type Title Date
Quick Start Guide PDF 1.55 MB
PCB Design Files
Log in to Download ZIP 6.21 MB
2 items

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software
Log in to Download ZIP 81.83 MB
1 item

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.