Overview
Description
The CN028-BIDIRDPSEVZ evaluation kit combines the CN028-BIDIRDPSPFCEVZ and CN028-BIDIRDPSDABEVZ boards to demonstrate high-performance bidirectional power conversion. Our CN028-BIDIRDPSPFCEVZ board delivers 3.6kW of AC/DC power using digital control and a totem-pole bridgeless PFC topology, enabling efficient continuous conduction mode operation at high switching frequencies. The CN028-BIDIRDPSDABEVZ board provides 3.6kW of isolated DC/DC conversion with a dual active bridge and advanced triple phase shift control, achieving soft switching, high efficiency, wide voltage regulation, and seamless bidirectional operation.
Features
- CN028-BIDIRDPSDABEVZ (3.6kW bidirectional isolated DC/DC)
- Dual active bridge (DAB) with digital control
- Advanced triple phase shift (TPS) soft switching for high efficiency
- Wide voltage regulation range with seamless bidirectional operation
- Simplified resonant network (single inductor) for easy magnetic design
- Four working modes: Primary/Secondary CV and CC
- CN028-BIDIRDPSPFCEVZ (3.6kW bidirectional AC/DC)
- Totem-pole bridgeless power factor correction (PFC)
- Continuous conduction mode (CCM) for efficient high-frequency operation
- Three working modes: PFC, Grid-tied inverter, Grid-off inverter
Applications
Design & Development
Software & Tools
Software Downloads
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable |
|---|---|---|---|---|
| CN028-BIDIRDPSEVZ | Active | In Stock | 1u | $759 | N/A |
Videos & Training
Additional Videos
Support
Support Communities
- Electrical specification of CN028-BIDIRDPSEVZ
Hi, Please provide detailed electrical specification of CN028-BIDIRDPSEVZ.Thanks and Regards, Ajay P
Oct 28, 2025 - Power Efficiency of CN028-BIDIRDPSEVZ
Hi Renesas Community, I’m currently evaluating the CN028-BIDIRDPSEVZ Bi-directional Digital Power Solutions Kit, which combines the PFC (CN028-1) and DAB (CN028-2) boards. While the individual manuals provide some efficiency data, I’ve found some confusing points regarding the testing conditions and the absence of system ...
Feb 11, 2026 - Technical Support and availability of Renesas Bidirectional Digital Power Evaluation Kit: CN028-BIDIRDPSEVZ
We are working on 3.3kw hybrid inverter solution, and found that Renesas CN028-BIDIRDPSEVZ, digital power evaluation kit. Fit very well for our use case. Is this reference design truly working with respect to stated specs in its userguide? If yes, is hardware files and software files shared on ...
Jan 18, 2026